The TAA5212 is a high-performance stereo audio ADC with 2VRMS differential input and 119dB dynamic range. The TAA5212 supports both differential and single-ended line/microphone input signals with options for AC or DC coupling configurations. The TAA5212 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable digital high-pass filter (HPF), programmable EQ and biquad filters, decimation filters with low-latency and ultra low-latency options, and supports sample rates up to 768kHz. The TAA5212 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats in controller and target modes, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, make TAA5212 an excellent choice for space-constrained audio applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM)(2) |
---|---|---|
TAA5212 | VQFN (24) | 4mm x 4mm with 0.5mm pitch |