SLASF30 January 2022 TAA5212
ADVANCE INFORMATION
The TAA5212 is a high performance Stereo ADC with 2VRMS differential Input, 118dB ADC . The TAA5212 supports both differential and Single Ended input. Device supports both Microphone and Line In input with AC and DC coupling options on ADC Channel. The TAA5212 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The TAA5212 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, make TAA5212 an excellent choice for space-constrained audio applications.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TAA5212 | WQFN (28) | 4mm x 4mm with 0.5mm Pitch |