At T
A = 25°C, AVDD = 3.3V, IOVDD = 3.3V,
f
IN = 1kHz sinusoidal signal, f
S = 48kHz, 32-bit audio data,
BCLK = 256×f
S, TDM target mode, and linear phase decimation filter, with
differential AC-coupled line-input configuration; measured filter free with an Audio
Precision with a 20Hz to 20kHz un-weighted bandwidth, unless otherwise noted
AC-coupled differential line input |
Figure 7-2 ADC
THD+N Level vs Input
Differential output, -60dBFS input |
Figure 7-3 ADC
FFT with -60dBFS Input