Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TAC5111-Q1
Low-power
mono audio codec with 100dB dynamic range ADC and 106dB dynamic range
DAC
1 Features
- ADC channel
- Mono high
performance ADC
- Performance:
- Line differential
input dynamic range: 100dB
- Mic differential
input dynamic range: 100dB
- THD+N: –95dB
- Input voltage:
- Differential,
2VRMS full-scale inputs
- Single-ended,
1VRMS full-scale inputs
- Input mix / mux
options
- Sample rate
(fS) = 8kHz to 768kHz
- Programmable microphone
bias (Up to 3V)
- DAC channel
- Mono high
performance DAC
- DAC performance:
- DAC to line out
dynamic range: 106dB
- DAC to HP out
dynamic range: 106dB
- THD+N: –95
dB
- Head phone / line Out
output voltage:
- Differential,
2VRMS full-scale
- Single-ended,
1VRMS full-scale
- DAC sample Rates
(fs) = 8KHz to 768KHz
- Common features
- Up to 4 record
channels
- 1 Channel analog
+ 3 channel digital
- 4 Channel
digital
- Analog input to output
by-pass
- Voice activity
detection
- Battery protection
- Signal distortion
limiter
- Thermal foldback
- Low latency filter
selection
- Programmable HPF and
biquad filters
- I2C & SPI
control interface
- Audio serial interface
- Format: TDM,
I2S or left justified
- Word length:
16,20,24 or 32 bits
- Programmable PLL for
flexible clocking
- Low power modes
- TBD mW for
playback
- TBD mW for
record
- Single supply operation:
1.8V or 3.3V
- I/O supply operation:
1.2V or 1.8V or 3.3V
- Temperature grade 1:
–40°C ≤ TA ≤ +125°C