SLASF28 December 2023 TAC5142
ADVANCE INFORMATION
The TAC5142 is a Stereo Codec with 2VRMS differential Input, 100dB ADC and 2VRMS 106dB Stereo DAC. The TAC5142 supports both differential and Single Ended input and output. Device supports both Microphone and Line In input on ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF) and supports sample rates up to 192kHz. TAC5142 can drive upto 62 mW into a Headphone Load. The TAC5142 supports time-division multiplexing (TDM), left-justified (LJ), or I2S audio formats in controller and target mode, and is pin controlled. These integrated high-performance features, pin control along with a single supply operation, make TAC5142 an excellent choice for space-constrained audio applications.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TAC5142 | WQFN (28) | 4mm x 4mm with 0.5mm Pitch |