SLASF28A December 2023 – November 2024 TAC5142
PRODUCTION DATA
The TAC5142 is a pin or hardware-controlled, low-power stereo audio codec that supports sample rates of up to 192kHz on both the record and playback paths. The device can be configured by controlling the Mode pins MD0 to MD5 and can support 1.8V or 3.3V AVDD analog power supply along with flexible digital audio interfaces of I2S/TDM/LJ. The ADC has differential and single-ended input capabilities and can support both line-in and microphone inputs for stereo recording with high dynamic range, and the DAC supports various output configurations like 2-channel differential, single-ended or pseudo-differential with external common-mode sense outputs with options for headphone and line-out drive capabilities.