The TAC5211
is a high-performance
mono audio codec with
2VRMS differential input, 119dB
mono ADC and
2VRMS differential output, 120dB
mono or 1VRMS
single-ended output, 111dB
stereo DAC. The TAC5211 supports both differential and
single-ended inputs and outputs. The ADC supports both line/microphone input signals
with options for AC or DC coupling configurations. The DAC outputs can be configured
for either line-output or headphone loads. The DAC can drive up to 62.5mW into a 16Ω
headphone load. The TAC5211 integrates
programable channel gain, digital volume control, a low-jitter phase-locked loop
(PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters,
low-latency and ultra-low latency filter modes, and allows for sample rates up to
768kHz for both ADC and DAC signal chains. The TAC5211 supports time-division multiplexing (TDM),
I2S, or left-justified (LJ) audio formats, and can be controlled with
I2C or SPI. These integrated high-performance features, along with a
single supply operation, makes TAC5211 an
excellent choice for space-constrained audio applications.
Device Information
PART NUMBER |
PACKAGE(1) |
PACKAGE SIZE (NOM)(2) |
TAC5211 |
VQFN (24) |
4mm x 4mm with 0.5mm pitch |
(1) For all available packages, see the orderable addendum at the end of the data sheet.
(2) The package size (length × width) is a nominal value and includes pins, where
applicable.