SLASF26 December 2023 TAC5211
ADVANCE INFORMATION
Figure 7-44 and Figure 7-45 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 384 kHz or 352.8 kHz. Table 7-40 lists the specifications for a decimation filter with an 384-kHz or 352.8-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.227 × fS | –0.07 | 0.07 | dB | |
Stop-band attenuation | Frequency range is 0.391 × fS to 2 × fS | 79.7 | dB | ||
Frequency range is 2 × fS onwards | 89.3 | ||||
Group delay or latency | Frequency range is 0 to 0.212 × fS | 11.45 | 1/fS |