SLASF27A December 2023 – November 2024 TAC5242
PRODUCTION DATA
The DAC signal chain offers a highly flexible low-noise playback path for low-noise and high-fidelity audio applications. This low-noise and low-distortion, multi-bit, delta-sigma DAC enables the TAC5242 to achieve a high dynamic range in very low power. Moreover, the DAC architecture has inherent anti-alias filtering with a high rejection of out-of-band frequency noise around multiple modulator frequency components. Therefore, the device prevents noise from aliasing into the audio band. The TAC5242 also integrates a high-performance multi-stage digital interpolation filter that sharply cuts off any out-of-band frequency noise with high stop-band attenuation.