SLASF27A December 2023 – November 2024 TAC5242
PRODUCTION DATA
The standard LJ protocol is defined for only two channels: left and right. In LJ mode, the MSB of the left slot 0 is transmitted and received in the same BCLK cycle after the rising edge of FSYNC. The MSB of the right slot 0 is transmitted and received in the same BCLK cycle after the falling edge of FSYNC. Each subsequent data bit is transmitted on the falling edge of BCLK and received on the rising edge of BCLK. Figure 7-5 illustrates the protocol timing for LJ operation in the target mode of operation.
For proper operation of the audio bus in LJ mode, the number of bit clocks per frame must be greater than or equal to the number of active input and output channels (including left and right slots) times the configured word length of the input and output channel data.