SLASF27 December 2023 TAC5242
ADVANCE INFORMATION
FEATURE | TAC5242 | TAC5142 | TAC5212 | TAC5112 | TAC5211 | TAC5111 |
---|---|---|---|---|---|---|
Control interface | Pin control | I2C or SPI | ||||
Digital audio serial interface | TDM or I2S | TDM or I2S or left-justified (LJ) | ||||
Audio ADC channel | 2 | 2 | 1 | |||
Digital microphone channel | Not available (N/A) | 4 | 2 | |||
Programmable MICBIAS voltage | Yes (Fixed Voltage) | Yes | ||||
ADC Dynamic range | 118 dB | 100 dB | 118 dB | 100 dB | 118 dB | 100 dB |
Audio DAC Channel | 2 | 2 | 1 | |||
DAC Dynamic Range | 119 dB | 106 dB | 119 dB | 106dB | 119 dB | 106 dB |
Compatibility | Pin-to-pin, package, drop-in replacements of each other | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | |||
Package | QFN , 24-pin, 4.00 mm × 4.00 mm (0.5-mm pitch) |