SLASF35 January 2024 TAC5312-Q1
ADVANCE INFORMATION
The TAC5312-Q1 is from a scalable TAC5x1x-Q1 family of devices. As with the extended family of devices, the TAC5312-Q1 consists of a high-performance, low-power, flexible, mono/stereo, audio analog-to-digital converter (ADC) and audio digital-to-analog converter (DAC) with extensive feature integration. This device is intended for automotive applications such as telematics control unit, hands-free in-vehicle communication, emergency call, and multimedia applications. The high dynamic range of this device enables far-field audio recording with high fidelity. This device integrates a host of features that reduce cost, board space, and power consumption in space-constrained automotive sub-system designs. Package, performance, and device-compatible configuration registers make this device well suited for scalable system designs.
The TAC5312-Q1 consists of the following blocks:
Communication to the TAC5312-Q1 for configuring the control registers is supported using an I2C interface. The device supports a highly flexible audio serial interface [time-division multiplexing (TDM), I2S, or left-justified (LJ)] to transmit audio data seamlessly in the system across devices.