The TAD5112-Q1 is an automotive low-power audio DAC with 2VRMS differential output, 110dB dynamic range stereo channels or 1VRMS single-ended output, 107dB dynamic range quad channels. The TAD5112-Q1 supports both differential and single-ended inputs and outputs. The DAC outputs can be configured for either line-output or headphone loads. The TAD5112-Q1 can drive up to 62.5mW into a 16Ω headphone load. The TAD5112-Q1 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency and ultra low-latency filter modes, and allows for sample rates up to 768kHz for both the DAC and PDM microphone signal-chains. The TAD5112-Q1 supports analog input to output bypass option and also recording up to four-channel digital microphones with the PDM interface. Data from analog-in and digital-in can be mixed inside the device as well. The TAD5112-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, make TAD5112-Q1 an excellent choice for space-constrained audio applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM)(2) |
---|---|---|
TAD5112-Q1 | VQFN (24) | 4mm x 4mm with 0.5mm Pitch |