Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TAD5242
Hardware-control stereo audio DAC with 120dB dynamic range, and headphone/line
driver
1 Features
-
- Stereo audio DAC
performance:
- DAC to
differential line-out dynamic range: 120dB
- DAC to
pseudo-differential headphone-out dynamic range: 110dB
- DAC to
differential line-out THD+N: –100
dB
- Output voltage:
- Differential Line-out/Receiver, 2VRMS
full-scale
- Pseudo-differential Headphone, 1VRMS
full-scale
- Single-ended Line-out, 1VRMS full-scale
- DAC sample rates
(fs) = 8kHz to 192kHz
- Key Features
- Pin or Hardware
Control
- Audio Serial
Interface
- Format:
TDM, LJ or I2S
- Bus
Controller and Target Modes
- Daisy chain in TDM Mode
- Word
Length: Selectable 24 or 32 Bits
- Pin-selectable digital interpolation filter
options:
- Auto clock
detection
- Interrupt output
on clock error
- Single supply
operation AVDD: 1.8V or 3.3V
- I/O Supply
Operation: 1.8V or 3.3V
- Temperature grade
1: –40°C ≤ TA ≤ +125°C