SLASF31A December 2023 – October 2024 TAD5242
PRODUCTION DATA
The device supports simple hardware-pin-controlled options to select a specific mode of operation and audio interface for a given system as summarized in Table 6-1. The MD1 to MD6 pins are connected to either logic low (VSS) or logic high (IOVDD), and the MD0 pin can be connected to AVDD or VSS through different pull-up or pull-down resistors.