SLASF31A December 2023 – October 2024 TAD5242
PRODUCTION DATA
The standard I2S protocol is defined for only two channels: left and right. In I2S mode, the MSB of the left slot 0 is received on the rising edge of BCLK in the second cycle after the falling edge of FSYNC. The MSB of the right slot 0 is received on the rising edge of BCLK in the second cycle after the rising edge of FSYNC. Each subsequent data bit is received on the rising edge of BCLK. In controller mode, FSYNC is transmitted on the falling edge of BCLK. Figure 6-5 and Figure 6-6 show the protocol timing for I2S operation in target and controller mode of operation.
For proper operation of the audio bus in I2S mode, the number of bit clocks per frame must be greater than or equal to the number of active input channels (including left and right slots) times the configured word length of the input channel data.