SLASET8 December 2019 TAS2110
PRODUCTION DATA.
Set shutdown, VBAT filter, and I2C options.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | SDZ_MODE[1:0] | RW | 0h | SDZ Mode configuration.
00b = Initiates normal shutdown; force shutdown after timeout 01b = Immediate force shutdown 10b = Normal shutdown only 11b = Reserved |
5-4 | SDZ_TIMEOUT[1:0] | RW | 2h | SDZ Timeout value
00b = 2 ms 01b = 4 ms 10b = 6 ms 11b = 23.8 ms |
3 | Reserved | RW | 0h | Reserved |
2 | VBAT_FLT | RW | 0h | VBAT filter into SAR ADC.
0b = 100kHz cut off 1b = Bypass |
1 | I2C_GBL_EN | RW | 1h | I2C global address is
0b = Disabled 1b = Enabled |
0 | I2C_AD_DET | RW | 0h | Re-detect I2C slave address (self clearing bit).
0b = normal 1b = Re-detect address |