SLASET8 December 2019 TAS2110
PRODUCTION DATA.
Sets TDM RX justification, offset and capture edge.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | RX_JUSTIFY | RW | 0h | TDM RX sample justification within the time slot.
0b = Left 1b = Right |
5-1 | RX_OFFSET[4:0] | RW | 1h | TDM RX start of frame to time slot 0 offset (SBCLK cycles). |
0 | RX_EDGE | RW | 0h | TDM RX capture clock polarity.
0b = Rising edge of SBCLK 1b = Falling edge of SBCLK |