SLASFC6 August 2024 TAS2120
ADVANCE INFORMATION
The device can operate in a pre-configured HW Mode depending on the terminations used for Select pin1 to Select Pin5. HW Mode behavior of the device is designed to simplify device configuration without using any software based configurations through I2C communication.
SEL1 Connection | Configuration |
---|---|
Direct Short to GND | I2C Mode selection |
1.2k to GND | 6dBV Amp Gain, Volume ramp disabled |
1.2k to Supply | 12dBV Amp Gain, Volume ramp disabled |
5k to GND | 18dBV Amp Gain, Volume ramp disabled |
330 to Supply | 21dBV Amp Gain, Volume ramp disabled |
4.7k to Supply | 6dBV Amp Gain, Volume ramp enabled |
24k to GND | 12dBV Amp Gain, Volume ramp enabled |
24k to Supply | 18dBV Amp Gain, Volume ramp enabled |
Direct Short to Supply | 21dBV Amp Gain, Volume ramp enabled |
SEL2_SCL Connection | Configuration |
---|---|
Direct Short to GND | I2S L or TDM0 |
470 to Supply | I2S R or TDM1 |
Direct Short to Supply | I2S (L+R)/2 or TDM2 |
1.2k to GND | Left-Justified L or TDM3 |
1.2k to Supply | Left-Justified R or TDM4 |
4.7k to GND | Left-Justified (L+R)/2 or TDM5 |
4.7k to Supply | I2S L+Tx or TDM6 |
24k to GND | I2S R+Tx or TDM7 |
24k to Supply | Reserved |
SEL3_SDA Connection | Configuration |
---|---|
Direct Short to GND | Data valid on rising edge |
Direct Short to Supply | Data valid on falling edge |
SEL4_ADDR Connection | Configuration |
---|---|
Direct Short to GND | Y-bridge threshold of 80mW |
Direct Short to Supply | Y-bridge threshold of 40mW |
24k to Supply | Y-bridge threshold of 1mW |
SEL5_CLASSH Connection | Configuration |
---|---|
Direct Short to GND | 1S Battery Mode, Boost ON |
Direct Short to Supply | External PVDD (3S Battery) Mode |
24k to Supply | 2S Battery Mode, Boost ON |