SLASFC6 August   2024 TAS2120

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
      1. 6.3.1 Operational Modes
        1. 6.3.1.1 Hardware Shutdown
        2. 6.3.1.2 Hardware Config Modes
        3. 6.3.1.3 Software Power Modes Control and Software Reset
        4. 6.3.1.4 Efficiency and power saving modes
          1. 6.3.1.4.1 Noise Gate
          2. 6.3.1.4.2 Music Efficiency Mode
          3. 6.3.1.4.3 VDD Y-bridge
          4. 6.3.1.4.4 Class-H Boost
        5. 6.3.1.5 2S Battery Mode
        6. 6.3.1.6 External PVDD Mode
      2. 6.3.2 Faults and Status
        1. 6.3.2.1 Interrupt generation and clearing
    4. 6.4 Feature Description
      1. 6.4.1 PurePathâ„¢ Console 3 Software
      2. 6.4.2 Playback Signal Path
        1. 6.4.2.1 Digital Volume Control and Amplifier Output Level
        2. 6.4.2.2 High Pass Filter
        3. 6.4.2.3 Class-D Amplifier
        4. 6.4.2.4 Supply Tracking Limiters with Brown Out Prevention
          1. 6.4.2.4.1 Voltage Limiter and Clipping protection
        5. 6.4.2.5 Tone Generator
      3. 6.4.3 Digital Audio Serial Interface
        1. 6.4.3.1 Digital Loopback
      4. 6.4.4 Boost
      5. 6.4.5 Supply Voltage Monitors
      6. 6.4.6 Thermal Protection
      7. 6.4.7 Clocks and PLL
        1. 6.4.7.1 Auto clock based wakeup and clock errors
      8. 6.4.8 Digital IO pins
    5. 6.5 Programming
      1. 6.5.1 I2C Control Interface
      2. 6.5.2 I2C Address Selection
      3. 6.5.3 General I2C Operation
      4. 6.5.4 I2C Single-Byte and Multiple-Byte Transfers
      5. 6.5.5 I2C Single-Byte Write
      6. 6.5.6 I2C Multiple-Byte Write
      7. 6.5.7 I2C Single-Byte Read
      8. 6.5.8 I2C Multiple-Byte Read
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Mono/Stereo Configuration
        2. 7.2.2.2 Boost Converter Passive Devices
        3. 7.2.2.3 EMI Passive Devices
        4. 7.2.2.4 Miscellaneous Passive Devices
      3. 7.2.3 Application Performance Plots
  9. Power Supply Recommendations
  10. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
    2. 12.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
  • RBG|26
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Supply Voltage Monitors

TAS2120 has integrated SAR ADC to monitor the supply voltage pins VBAT or VBAT_SNS and PVDD. The sensed voltages are used for internal device features, protections and can also be streamed out over digital data bus or read through i2c registers.

The battery voltage can be sensed through either VBAT or VBAT_SNS pins based on the register SEL_VBAT_MODE[1:0]

Table 6-37 Battery mode selection
SEL_VBAT_MODE[1:0] Configuration
00 (default) Voltage monitor on VBAT pin. 1S mode of operation
01 Voltage monitor on VBAT_SNS pin. 1S mode of operation
10 Voltage monitor on VBAT_SNS pin. 2S mode of operation
11 Reserved

The monitor ADC samples the VBAT pin at higher rate compared to PVDD pin voltage. This sampling speed can be swapped to prioritize PVDD pin sampling rate over VBAT, for example in case of external PVDD mode of operation.

Table 6-38 Supply monitor sampling rate
SUPPLY_SAMPLING_RATE Configuration
0(default) VBAT Sampling rate is higher than PVDD
1 PVDD Sampling rate is higher than VBAT

The VBAT and PVDD monitored voltages are stored in the register VBAT_CNV and PVDD_CNV registers and can be read using i2c commands.

The supply monitors are also used for voltage protection like VBAT under voltage, PVDD over voltage and under voltage and VBAT2S under voltage. The voltage protection features monitors the supply voltages, and shuts down the device when the voltage crosses the protection threshold levels. The device also sets the corresponding fault register and can generate an interrupt on IRQZ pin based on configured interrupt Mask register as described in Section 6.3.2. Once the device is shutdown, the device can be re-powered up using the MODE[1:0] register bits.

PVDD over voltage protection is based on the monitored PVDD voltage compared against a programmable threshold which can be controlled using PVDD_OVLO_TH_SEL in the internal boost mode, and PVDD_OVLO_TH_SEL_EXT_BOOST in the external PVDD mode of operation. The PVDD Over voltage protection is enabled by default and can be disabled by setting PVDD_OV_DET_DIS bit high.

Table 6-39 PVDD Over voltage protection threshold, internal Boost mode
PVDD_OVLO_TH_SEL[1:0] Configuration
00 Over voltage threshold is 13.5V
01 Over voltage threshold is 14V
10 Over voltage threshold is 15V
11 (default) Over voltage threshold is 16V
Table 6-40 PVDD Over voltage protection threshold, External PVDD mode
PVDD_OVLO_TH_SEL_EXT_BOOST[1:0] Configuration
00 Over voltage threshold is 13.5V
01 (default) Over voltage threshold is 14V
10 Over voltage threshold is 15V
11 Over voltage threshold is 16V