The TAS2320 is a mono, digital input Class-D audio amplifier designed for efficiently driving high peak power into loudspeakers.
Device is optimized to deliver best battery life for real-use cases of music playback and voice calls. Advanced efficiency optimization features like Y-bridge, and algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 15W output powerusing external PVDD supply.
Up to four devices can share a common bus via I2S/TDM + I2C interfaces. The device also supports five HW Control pins that can configure the device for the desired mode of operation.