SLASFC5 September 2024 TAS2320
ADVANCE INFORMATION
TAS2320 is a mono channel digital-in Class-D amplifier with battery voltage and temperature monitoring capabilities. I2S audio data is supplied by host processor via SDIN data port along with the bit clock and frame sync signals. I2C bus is used for configuration and control.
The device needs external power supply voltage rails of VBAT: 2.5V to 5.5V, VDD : 1.65V to 1.95V and IOVDD: 1.8V or 3.3V for operation.
PurePathTM Console 3 (PPC3) software is the recommended tool to configure the device, and it enables optimization of device performance parameters depending on different application scenarios.