SLASFC5 September 2024 TAS2320
ADVANCE INFORMATION
TAS2320 can generate internally a sine tone using an integrated tone generator. This feature can be enabled by configuring the register bit INTERNAL_TONE_GEN_ENZ to low. The tone signal will start playing back on the output by configuring the INTERNAL_TONE_PLAYBACK_EN bit high. When set high, the device will start generating a sine tone based on the programmed TONE_GEN_CNTRL_xx registers. The tone generator can generate any frequency from 16Hz to a maximum frequency of 0.45*Fs, where Fs is the sampling rate of the input digital clocks. The amplitude of the tone signal can also be controlled using the TONE_GEN_CNTRL_xx registers. It is recommended to program the tone frequency and amplitude using the PPC3 Software.
The internally generated tone can be mixed with incoming audio stream, or can replace the input audio stream and only tone signal is generated using INTERNAL_TONE_MIXING_EN register.
INTERNAL_TONE_MIXING_EN | Configuration |
---|---|
0 | Only internal tone is generated. |
1(default) | Internally generated tone is mixed with input audio data and played together. |
INTERNAL_TONE_CLK_SEL | Configuration |
---|---|
0 (default) | Tone generator uses external clocks |
1 | Tone generator uses internal oscillator |