SLASFC5 September 2024 TAS2320
ADVANCE INFORMATION
TAS2320 has integrated high performance class-D amplifier with low idle channel noise, low distortion and high PSRR. The Class-D amplifier switches on a clock frequency derived from the SBCLK frequency and is always synchronized to the input clock source. The SAMP_RATE_CFG register enables selection between input clock source based out of multiple of 44.1kHz vs 48kHz multiples.
SAMP_RATE_CFG | Configuration |
---|---|
0 (default) | Audio data rate is multiple/sub-multiple of 48ksps |
1 | Audio data rate is multiple/sub-multiple of 44.1ksps |
For improvements in EMI performance the class-D amplifier supports programmable Edge rate control (ERC) and class-D clock spread spectrum modulation (SSM).
The edge rate of class-D can be controlled using CLASSD_OUTPUT_EDGERATE_CTRL[1:0] register. By default the class-D output edge rate is configured to fastest setting to enable high efficiency in the system. The class-D output edge rate can be slowed down using other configuration settings to reduce the EMI energy at high frequency with reduction in efficiency. The exact rate of change of output edge rate varies based on output load conditions, and the values mentioned in the tables below are approximate edge rate levels for default loading conditions.
CLASSD_OUTPUT_EDGERATE_CTRL[1:0] | Configuration |
---|---|
00 | Class-D output edge rate of 0.5 V/ns |
01 | Class-D output edge rate of 1.0 V/ns |
10 | Reserved |
11(default) | Class-D output edge rate of 2 V/ns |
The class-D amplifier has over current protection on each of the output power FETs, including the PVDD High side and the ground power FETs.
The class-D amplifier output impedance can be controlled when the outputs stop switching during Noise gate mode using CLASSD_HIZ_MODE control register.
CLASSD_HIZ_MODE | Configuration |
---|---|
0 (default) | Output pulled down with 2.5kΩ |
1 | Output pulled down with >13kΩ |