SLASFC5 September 2024 TAS2320
ADVANCE INFORMATION
The device supports loop back feature to loop SDIN data to SDOUT at two levels. When this feature is enabled through TDM_LOOPBACK register bit, loop back is done at the IO Pin level without any ASI data decoding within the device. Other option is to enable the loop back feature through TDM_DESER_LOOPBACK register bit in which case SDIN data first goes through ASI protocol decoding within the device and then sent back via SDOUT. These SDIN to SDOUT loop back options can be useful for board level debug of an audio system.
Device can also loop back echo reference digital audio data at the end of the internal signal processing blocks like Limiter, BOP etc. through SDOUT signal. This allows audio system to perform noise and echo cancellation algorithms in a host processor that is connected to the device. The echo reference can be enabled by configuring AUDIO_TX register bit. The slot length and the time slot can be selected using AUDIO_SLEN and AUDIO_SLOT[5:0] register bits.