SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | PWR_DAC | R | 0 | DAC Power is
0: DAC Powered Down 1: DAC Powered Up |
D6 | PWR_SPK | R | 0 | Class D Power is
0: Class D Powered Down 1: Class D Powered Up |
D5 | PWR_BOOST | R | 0 | Boost Power is
0: Boost Powered Down 1: Boost Powered Up |
D4 | BOOST_PT_EN | R | 0 | Boost Pass-through is
0: Boost Pass-through disable 1: Boost Pass-through enable |
D3 | PWR_ISENSE | R | 0 | ISense ADC Power is
0: ISense ADC Powered Down 1: ISense ADC Powered Up |
D2 | PWR_VSENSE | R | 0 | VSense ADC Power is
0: VSense ADC Powered Down 1: VSense ADC Powered Up |
D1-D0 | RESERVED | R | 00 | Reserved |