SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | INT1 | R | 0 | DSP output Interrupt1 Port Output STICKY - Cleared once read |
D6 | INT2 | R | 0 | DSP output Interrupt2 Port Output STICKY - Cleared once read |
D5 | INT3 | R | 0 | DSP output Interrupt3 Port Output STICKY - Cleared once read |
D4 | INT4 | R | 0 | DSP output Interrupt4 Port Output STICKY - Cleared once read |
D3-D0 | RESERVED | R | 0000 | Reserved |