SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | LOW_POWER_EN | R/W | 0 | Low-power sleep mode is
0: Disabled 1: Enabled - Set high only when AVDD and VBAT supplies are available in the system. |
D6-D0 | RESERVED | R/W | 000 0000 | Reserved. Write only reset values. |