SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
D6-D3 | DAC_GAIN | R/W | 1111 | DAC Playback channel gain (outside DSP) is
0000: 0dB 0001: 1dB 0010: 2dB ... 1110: 14dB 1111: 15dB |
D2-D0 | DAC_EDGE | R/W | 100 | Class-D output edge rate control is
000: Reserved 001: Reserved 010: 29ns 011: 25ns 100: 14ns 101: 13ns 110: 12ns 111: 11ns |