SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
D6-D4 | INT_CLK_ERR1 | R/W | 000 | Clock error detect 1 flag is
000: not used in the generation of pin Interrupt 001: used in the generation of INT1 Interrupt 010: used in the generation of INT2 Interrupt 011: used in the generation of INT3 Interrupt 100: used in the generation of INT4 Interrupt 101-111: Reserved |
D3 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
D2-D0 | INT_OVER_TEMP | R/W | 0 | Over-temperature flag is
000: not used in the generation of pin Interrupt 001: used in the generation of INT1 interrupt 010: used in the generation of INT2 interrupt 011: used in the generation of INT3 interrupt 100: used in the generation of INT4 interrupt 101-111: Reserved |