SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
D6-D3 | ASI1A_WCLK_PATH | R/W | 1111 | ASI1_ADC_WCLK input from
0000: GPIO1 0001: GPIO2 0010: GPIO3 0011: GPIO4 0100: GPIO5 0101: GPIO6 0110: GPIO7 0111: GPIO8 1000: GPIO9 1001: GPIO10 1010: Reserved 1011: Reserved 1100: GPI1 1101: GPI2 1110: GPI3 1111: ASI1_ADC_WCLK_PATH B0_P1_R9[6:3] (Preferred usage) |
D2 | RESERVED | R/W | 0 | Reserved. Write only reset values. |
D1 | ASI1A_WCLK_EDGE | R/W | 0 | ASI1_ADC_WCLK timing per protocol is
0: normal 1: inverted |
D0 | RESERVED | R/W | 0 | Reserved. Write only reset values. |