SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D5 | RESERVED | R/W | 000 | Reserved. Write only reset values. |
D4 | GPIO4_HIZ | R/W | 0 | GPIO4 output
000: Drives both LO/HI. 001: Drives both LO/HI with buskeeper(weak pull-up/down). For use with outputs that my be tri-stated such as TDM |
D3-D1 | RESERVED | R/W | 000 | Reserved. Write only reset values. |
D0 | GPIO3_HIZ | R/W | 0 | GPIO3 utput
000: Drives both LO/HI 001: Drives both LO/HI with buskeeper(weak pull-up/down). For use with outputs that my be tri-stated such as TDM |