SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D1 | RESERVED | R/W | 0000 000 | Reserved. Write only reset values. |
D0 | GPO_BO_MODE | R/W | 0 | 0: Use R88,R89 to directly drive output on respective pins
1: Use DSP port to drive outputs on respective pins |