SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | CP_CLK_GEN | R/W | 0 | Charge pump clock generation is
0: Use internally generated oscillator clock 1: Use NDIV_CLK/MCLK_GPI2/ICC_GPIO9 |
D6-D5 | RESERVED | R/W | 00 | Reserved. Write only reset values. |
D4-D0 | CP_CLK_DIV | R/W | 0010 | Charge pump clock divider factor is
0 0000: 32 0 0001: 1 0 0010: 2 ... 1 1110: 30 1 1111: 31 |