SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | RMP_CLK_GEN | R/W | 0 | Ramp clock generation is
0: internally generated 1: from DAC modulator clock (Refer to divider settings in B100_P0_R43-44) |
D6-D0 | RESERVED | R/W | 000 0000 | Reserved. Write only reset values. |