SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D4 | RESERVED | R/W | 0000 | Reserved. Write only reset values. |
D3 | PDM_MUTE | R/W | 1 | PDM soft mute is
0: un-mute 1: mute |
D2 | VSNS_MUTE | R/W | 1 | Vsense soft mute is
0: un-mute 1: mute |
D1 | ISNS_MUTE | R/W | 1 | Isense soft mute is
0: un-mute 1: mute |
D0 | SPK_MUTE | R/W | 1 | Class-D soft mute is
0: un-mute 1: mute |