SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PART NUMBER | CONTROL METHOD | Boost Voltage | SNR (1) | ICN | THD+N | Boost Control | SmartAmp Digital Engine |
---|---|---|---|---|---|---|---|
TAS2552 | I2C | 8.5 V | 94 dB | 130 µV | -64 dB | Class-G | NO (External Processing Required) |
TAS2553 | I2C | 7.5 V | 94 dB | 130 µV | -64 dB | Class-G | NO (External Processing Required) |
TAS2555 | I2C or SPI | 8.5 V | 111 dB | 15.9 µV | -90 dB | Class-H | YES (Processing on Chip) |
TAS2557 | I2C or SPI | 8.5 V | 111 dB | 15.9 µV | -90 dB | Class-H | YES (Processing on Chip) |
TAS2560 | I2C | 8.5 V | 111 dB | 16.2 µV | -88 dB | Class-H | NO (External Processing Required) |
TAS2559 | I2C or SPI | 8.5 V | 111 dB | 15.9 µV | -90 dB | Class-H | YES (Processing on Chip) |