SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TAS2555 device supports edge-rate control to minimize EMI, but the system designer may want to include passive devices on the Class-D output devices. These passive devices that are labeled L2, L3, C3 and C4 in Figure 38 and their recommended specifications are provided in Table 4. If C3 and C4 are used, they must be placed after L2 and L3 respectively to maintain the stability of the output stage.