SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
A multiple-byte data write transfer is identical to a single-byte data write transfer except that multiple data bytes are transmitted by the master device to the TAS2555 as shown in Figure 21. After receiving each data byte, the device responds with an acknowledge bit.