SLASE69B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITION | IOVDD = 1.8 V | IOVDD = 3.3 V | UNITS | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
tsck | SCLK Period | 40 | 30 | ns | |||||
tsckh | SCLK Pulse width High | 40 | 30 | ns | |||||
tsckl | SCLK Pulse width Low | 40 | 30 | ns | |||||
tlead | Enable Lead Time | 40 | 30 | ns | |||||
ttrail | Enable Trail Time | 40 | 30 | ns | |||||
td;seqxfr | Sequential Transfer Delay | 40 | 30 | ns | |||||
ta | Slave DOUT access time | 35 | 25 | ns | |||||
tdis | Slave DOUT disable time | 35 | 25 | ns | |||||
tsu | DIN data setup time | 8 | 8 | ns | |||||
th;DIN | DIN data hold time | 8 | 8 | ns | |||||
tv;DOUT | DOUT data valid time | 35 | 25 | ns | |||||
tr | SCLK Rise Time | 4 | 4 | ns | |||||
tf | SCLK Fall Time | 4 | 4 | ns |