SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This register configures the ASI stereo input modes and soft stepping for mute.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ASI2_CH[1:0] | ASI1_CH[1:0] | MUTE_SS | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | RW | 0h | Reserved |
4-3 | ASI2_CH[1:0] | RW | 0h | Configures the ASI2 input to use
0 = left channel 1 = right channel 2 = (left + right) / 2 3 = monoPCM |
2-1 | ASI1_CH[1:0] | RW | 0h | Configures the ASI1 input to use
0 = left channel 1 = right channel 2 = (left + right) / 2 3 = monoPCM |
0 | MUTE_SS | RW | 0h | When muting and un-muting the channel the audio playback is soft stepped.
0 = enable 1 = disable |