SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Configures the buskeeper operation.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASI1_BKP | Reserved | ||||||
RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ASI1_BKP | RW | 0h | Bus keep power down when DOUT is tri-stated to save IO power is
0 = disabled 1 = enabled |
6-0 | Reserved | RW | 0h | Reserved |