SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Configure the WDIV ratio.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASIM_WDIV_RTO[7:0] | |||||||
RW-20h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | ASIM_WDIV_RTO[7:0] | RW | 20h | LSB for ASIM WDIV. Number for ASIM_BDIV clock cycles in on ASIM_WCLK frame
0 = 1024 1 = 1 2 = 2 ... 1022 = 1022 1023 = 1023 |