SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
GPI pin value when used as bit-bang input.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | BBI_GPI3 | BBI_GPI2 | BBI_GPI1 | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | Reserved | RW | 0h | Reserved |
2 | BBI_GPI3 | RW | 0h | GPI3 pin input is
0 = low 1 = high |
1 | BBI_GPI2 | RW | 0h | GPI2 pin input is
0 = low 1 = high |
0 | BBI_GPI1 | RW | 0h | GPI1 pin input is
0 = low 1 = high |