SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
GPIO pin state when using bit-bang output.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BBO_GP8 | BBO_GP7 | BBO_GP6 | BBO_GP5 | BBO_GP4 | BBO_GP3 | BBO_GP2 | BBO_GP1 |
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | BBO_GP8 | RW | 0h | GPIO8 pin output is
0 = low 1 = high |
6 | BBO_GP7 | RW | 0h | GPIO7 pin output is
0 = low 1 = high |
5 | BBO_GP6 | RW | 0h | GPIO6 pin output is
0 = low 1 = high |
4 | BBO_GP5 | RW | 0h | GPIO5 pin output is
0 = low 1 = high |
3 | BBO_GP4 | RW | 0h | GPIO4 pin output is
0 = low 1 = high |
2 | BBO_GP3 | RW | 0h | GPIO3 pin output is
0 = low 1 = high |
1 | BBO_GP2 | RW | 0h | GPIO2 pin output is
0 = low 1 = high |
0 | BBO_GP1 | RW | 0h | GPIO1 pin output is
0 = low 1 = high |