SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Configures the clock error detection handling
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DSP_RSTM | Reserved | CE1_SM | CE1_IC | CE2_IC[1:0] | CE1_EN | CE2_EN | |
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DSP_RSTM | RW | 0h | 0 = Reserved |
6 | Reserved | RW | 0h | Reserved |
5 | CE1_SM | RW | 0h | When clock error1 is detected do soft mute using
0 = hardware mute sequence 1 = DSP mute sequence |
4 | CE1_IC | RW | 0h | Clock error detection block 1 input clock is
0 = ASI1 1 = ASI2 |
3-2 | CE2_IC[1:0] | RW | 0h | Clock error detection block 2 input clock is
0 = DAC modulator clock 1 = ADC modulator clock 2 = PLL clock 3 = reserved |
1 | CE1_EN | RW | 0h | Clock error detection block 1 is
0 = disabled 1 = enabled |
0 | CE2_EN | RW | 0h | Clock error detection block 2 is
0 = disabled 1 = enabled |