SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This register is used to reset the CRC checksum.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CRC_RST | ||||||
RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | Reserved | RW | 0h | Reserved |
0 | CRC_RST | RW | 0h | This self clearing bit is used to reset the CRC checksum. This is recommended to be done before PRAM code download. After download the checksum value can be read to confirm download process had any errors or was successful.
0 = normal CRC operation 1 = reset CRC and clear |