SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Debug Register 1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DPU_FRC | TM_I2V | INTG1_EN | ||||
RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | Reserved | RW | 0h | Reserved |
2 | DPU_FRC | RW | 0h | 0 = don't force power down of dummy power up
1 = force power down of dummy power up (use this if dummy power up scheme is going to a hang state) |
1 | TM_I2V | RW | 0h | cont_tm_i2v_startup_en |
0 | INTG1_EN | RW | 0h | enz_intg1_clamping |