SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters shown in Table 129.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Audio Input | Digital Audio, I2S |
Current and Voltage Data Stream | Digital Audio, I2S |
Mono or Stereo Configuration | Mono |
Max Output Power at 1% THD+N | 3.8 W |