SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TAS2557 DSP can be initialized into one of three modes. The advanced processing features in these modes, such as battery guard, thermal fold-back, brownout, and boost are configured using PurePath Console 3 Software TAS2557 Application
BOOT_MODE[3:0] (DSP_MODE) | Operating Mode |
---|---|
0000 | Reserved |
0001 | Mode 1 - PCM input playback only (default) |
0010 | Mode 2 - PCM input playback + PCM IVsense output |
0011 | Mode 3 - Smart Amp Mode |